Download document () of 20
We make what matters work

EXL1V0605-8R2-R

Eaton EXL1V MD IND 0605 8.2uH 6.8Adc 2 PAD SMT

General specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0605-8R2-R
UPC
051712773300
Product Length/Depth
7 mm
Product Height
5 mm
Product Width
7 mm
Product Weight
1.3 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
6.2 A
ISAT
6.8 A
Package Quantity
800
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
31.5 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us