Photo is representative
Download
Eaton Crouse-Hinds series EYS conduit sealing fitting, Male and female, Copper-free aluminum, Vertical or horizontal, Group B rated, 1/2"
Product Name |
Eaton Crouse-Hinds series EYS conduit sealing fitting
|
Catalog Number |
EYS116 SA
|
UPC |
782274380117
|
Product Length/Depth |
1.25 in
|
Product Height |
3.69 in
|
Product Width |
1.25 in
|
Product Weight |
0.35 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Sealing position |
Vertical or horizontal
|
Gender |
Male and female
|
Trade size |
1/2"
|
Material |
Copper-free aluminum
|
Special features |
Group B rated
|