Photo is representative
Download
Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, 2"
Product Name |
Eaton Crouse-Hinds series EYS conduit sealing fitting
|
Catalog Number |
EYS6
|
UPC |
782274377902
|
Product Length/Depth |
4.7 in
|
Product Height |
6.6 in
|
Product Width |
3.6 in
|
Product Weight |
5.15 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Sealing position |
Vertical or horizontal
|
Gender |
Female
|
Trade size |
2"
|
Material |
Ductile iron
Feraloy iron alloy |