Knowledge Search
Download document () of 20

F5806069
Model code: PO-100-P03S-50M

Eaton SNAP-RING Filter Bag, PO-100-P03S-50M, Size 03: Dia 4 x 9" L (100 x 230 mm), Polypropylene, 100 µm, Nominal, (F5806069)

General specifications

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F5806069
Product Length/Depth
230 mm
Product Weight
0.05 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
PO-100-P03S-50M

Product specifications

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
100 µm
Operating temperature - max
110 °C
Flow rate - max
6 m³/h
Filter area
0.08 m²
Packaging
50 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.