Knowledge Search
Download document () of 20
We make what matters work

FAS320

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture, One non-metallic cable gland and one end plugged,60 Hz,2 ft lamp,Fluorescent,Matte polycarbonate lens,T12 bi-pin,Aluminum,3-lamp,Through feed,120 Vac,20W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FAS320
UPC
662276393127
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
11.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Aluminum
Number of lamps
3-lamp
Lamp length
2 ft
Light type
T12 bi-pin
Wattage
20W
Voltage rating
120 Vac
Frequency rating
60 Hz
Style
Through feed
Entry type
One non-metallic cable gland and one end plugged
Lens material
Matte polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Email:  EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100