Download document () of 20
We make what matters work

FD725318-4FS

Eaton B-Line series ground mounted disconnect enclosure, 72"height, 18"length, 53"width, NEMA 4, Hinged cover, FD4FS enclosure, Ground mount, Large double door, No mounting provisions, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series ground mounted disconnect enclosure
Catalog Number
FD725318-4FS
UPC
782051474121
Product Length/Depth
18 in
Product Height
72 in
Product Width
53 in
Product Weight
604.3 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
3-pt latching handle
Style
Large single door
NEMA Rating
12
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
12 gauge
Model
FD12FS enclosure
Mounting method
Ground
O-rings and gasket type
Oil-resistant gasket
Ground provisions
Ground studs on door and body
Closure type
Hinged
Locking provisions
Defeater padlock provision
Mounting hole details
Ground mount legs
Bottom knockouts
12

Export product specification