Knowledge Search
Download document () of 20
We make what matters work

FDC2SS

Eaton Crouse-Hinds series Condulet FD device box, Deep, Stainless steel, Single-gang, C shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDC2SS
UPC
662276160477
Product Length/Depth
6.19 in
Product Height
3.03 in
Product Width
2.94 in
Product Weight
2.98 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Deep
Number of gangs
1
Shape
C
Trade size
3/4"
Material
Stainless steel

Export product specification