Eaton Crouse-Hinds series Condulet FDL device box, Deep, Feraloy iron alloy, Single-gang, A shape, Back feed, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet FDL device box
|
| Catalog Number |
FDLA2
|
| UPC |
782274400303
|
| Product Length/Depth |
5.16 in
|
| Product Height |
2.75 in
|
| Product Width |
2.69 in
|
| Product Weight |
3.25 lb
|
| Certifications |
UL514A
CSA C22.2 No. 18 |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Deep
|
| Number of gangs |
1
|
| Shape |
A
|
| Trade size |
3/4"
|
| Material |
Feraloy iron alloy
|
| Special features |
Back feed
|