Photo is representative
Download
Eaton B-Line series TOLCO deck and flange attachment, 2.5"H x 2.5"L x 2.5"W, Steel, 1250 load, Side beam bracket for NFPA rod and fastener sizing
Product Name |
Eaton B-Line series deck and flange attachments
|
Product Name |
Eaton B-Line series TOLCO side beam bracket
|
Catalog Number |
FIG 50-3/4-PLN
|
UPC |
782051712636
|
Product Length/Depth |
2.5 in
|
Product Height |
2.5 in
|
Product Width |
2.5 in
|
Product Weight |
1.1 lb
|
Compliances |
Not Applicable
|
Type |
Side beam bracket for NFPA rod & fastener sizing
|
Load capacity |
1250 lbs
|
Material |
Steel
|