Photo is representative
Download
Eaton B-Line series TOLCO retrofit beam clamp retaining strap, Steel, 24" long, Retrofit capable beam clamp retaining strap, Pre-galvanized, .563"
Product Name |
Eaton B-Line series TOLCO retrofit beam clamp retaining strap
|
Catalog Number |
FIG 69R 1/2X24 RFCRTSTRP PGL
|
UPC |
782051742893
|
Product Length/Depth |
24 in
|
Product Height |
0.5 in
|
Product Width |
1.188 in
|
Product Weight |
0.439 lb
|
Certifications |
UL/CUL listed
|
Finish |
Pre-galvanized
|
Material |
Steel
|
Size |
24 inch long
|
Type |
Retrofit capable beam clamp retaining strap
|