Knowledge Search
Download document () of 20

FMVA-13-UNV3-M2-DRIVER KIT

Eaton Crouse-Hinds series Champ FMVA driver kit, Used with FMVA-13 models, 347-480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Champ FMVA driver kit
Catalog Number
FMVA-13-UNV3-M2-DRIVER KIT
UPC
662277154109
Product Length/Depth
9.38 in
Product Height
4.25 in
Product Width
6 in
Product Weight
2.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Voltage rating
347-480 Vac
Type
Used with FMVA-13 models

Export product specification

Need product support?

Support from Eaton

Email:  EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100