Knowledge Search
Download document () of 20
We make what matters work

FN02C
Model code: FUSE-BASE D02 E18 1POL

Eaton Bussmann series Fuse-base, LV, 63 A, AC 400 V, D02, 1P, IEC, screw mount, suitable wire 2.5 - 25 mm2

General specifications

Product Name
Eaton Bussmann series low voltage D0 single pole fuse base
Catalog Number
FN02C
EAN
5027590498951
Product Length/Depth
310 mm
Product Height
75 mm
Product Width
85 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636
Model Code
FUSE-BASE D02 E18 1POL

Compatible fuse base and gauge piece

Suitable for
D02

Electrical data

Amperage Rating
63 A
Voltage rating
400 V

Product specifications

Application
For domestic and general industrial applications
Fuse size
D02
Number of poles
One-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.