Eaton FP0404 inductor, 0.11 uH, 19 A Irms, 14 A ISAT, 0.4 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1800 qty.
| Product Name |
Eaton FP0404 inductor
|
| Catalog Number |
FP0404R1-R110-R
|
| UPC |
051712494021
|
| Product Length/Depth |
4 mm
|
| Product Height |
4 mm
|
| Product Width |
4 mm
|
| Product Weight |
0.26 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
19 A
|
| ISAT |
14 A
|
| Package Quantity |
1800
|
| Material |
Ferrite
|
| Frequency rating |
Up to 2 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.4 mΩ
|
| Series |
FP0404
|
Support from Eaton
Technical support