Download document () of 20
We make what matters work

FP0705R1-R07-R

Eaton FP0705 inductor, 0.072 uH, 43 A Irms, 65 A ISAT, 0.28 mΩ resistance, SMT mounting, Ferrite, 2-pins, 950 qty.

General specifications

Product Name
Eaton FP0705 inductor
Catalog Number
FP0705R1-R07-R
UPC
051712543217
Product Length/Depth
7 mm
Product Height
4.95 mm
Product Width
7 mm
Product Weight
0.93 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
43 A
ISAT
65 A
Package Quantity
950
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.28 mΩ
Series
FP0705

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us