Download document () of 20
We make what matters work

FP0906R1-R18-R

Eaton FP0906 inductor, 0.18 uH, 51 A Irms, 55 A ISAT, 0.304 mΩ resistance, SMT mounting, Ferrite, 2-pins, 600 qty.

General specifications

Product Name
Eaton FP0906 inductor
Catalog Number
FP0906R1-R18-R
UPC
051712510356
Product Length/Depth
9.6 mm
Product Height
8 mm
Product Width
6.4 mm
Product Weight
2.07 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
51 A
ISAT
55 A
Package Quantity
600
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.304 mΩ
Series
FP0906

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us