Download document () of 20
We make what matters work

FP1010V1-R100-R

Eaton FP1010V inductor, 0.1 uH, 68 A Irms, 97 A ISAT, 0.152 mΩ resistance, SMT mounting, Ferrite, 2-pins, 300 qty.

General specifications

Product Name
Eaton FP1010V inductor
Catalog Number
FP1010V1-R100-R
UPC
051712694667
Product Length/Depth
9.6 mm
Product Height
10 mm
Product Width
6.4 mm
Product Weight
2.5 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
68 A
ISAT
97 A
Package Quantity
300
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.152 mΩ
Series
FP1010V

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us