Knowledge Search
Download document () of 20
We make what matters work

FS23

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Three-gang, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FS23
UPC
782274406701
Product Length/Depth
4.19 in
Product Height
5.19 in
Product Width
1.88 in
Product Weight
3.96 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Shallow
Number of gangs
3
Trade size
3/4"
Material
Feraloy iron alloy

Export product specification