Photo is representative
Download
Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Single-gang, 1"
Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
Catalog Number |
FS3
|
UPC |
782274406305
|
Product Length/Depth |
5.28 in
|
Product Height |
2.75 in
|
Product Width |
1.88 in
|
Product Weight |
3 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Depth |
Shallow
|
Number of gangs |
1
|
Trade size |
1"
|
Material |
Feraloy iron alloy
|