Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Three-gang, 1"
| Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
| Catalog Number |
FS33
|
| UPC |
782274407005
|
| Product Length/Depth |
4.19 in
|
| Product Height |
5.31 in
|
| Product Width |
1.88 in
|
| Product Weight |
3.8 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Shallow
|
| Number of gangs |
3
|
| Trade size |
1"
|
| Material |
Feraloy iron alloy
|