Knowledge Search
Download document () of 20

FSCT1

Eaton Crouse-Hinds series Condulet FSC device box, Shallow, Feraloy iron alloy, Single-gang, T shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FSC device box
Catalog Number
FSCT1
UPC
782274414904
Product Length/Depth
6.03 in
Product Height
3.63 in
Product Width
1.88 in
Product Weight
2.83 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Shallow
Number of gangs
1
Shape
T
Trade size
1/2"
Material
Feraloy iron alloy

Export product specification