Download document () of 20

FSP-CS-16X28

Eaton B-Line series fire stop, 3M fire barrier CS-195+ composite sheet, Ideal for fire-stopping openings, cable open. etc, Steel and aluminum foil, 28" High, 16" Long

General specifications

Product Name
Eaton B-Line series fire stop
Catalog Number
FSP-CS-16X28
UPC
782051493658
Product Length/Depth
16 in
Product Height
28 in
Product Width
0.04 in
Product Weight
0.001 lb
Certifications
UL Classified

Model

Type
3M fire barrier CS-195+ composite sheet

Other

Application
Ideal for fire-stopping openings, cable open, etc.

Export product specification