Photo is representative
Download
Eaton emergency lighting battery LifePo Long Life 3.2V 1500mAh
Product Name |
Eaton emergency lighting battery
|
Catalog Number |
FT-BATLL2
|
EAN |
3660191807351
|
Product Length/Depth |
69.5 mm
|
Product Height |
20 mm
|
Product Width |
25 mm
|
Product Weight |
0.044 kg
|
Compliances |
CE marking
|
Battery pack |
False
|
Capacity |
1500 mAh
|
Dry |
False
|
IEC indication |
Other
|
Model |
Lithium-ion
|
Number of cells |
1
|
Other indications |
Other
|
Plastic housing |
False
|
Size indication |
Other
|
Suited For Ex-applications |
False
|
Height including pole |
207.5 mm
|
Nominal voltage |
3.2 V
|
Diameter |
19 mm
|
Compatibility |
FlexiTech EC
FlexiTech ED FlexiTech EW FlexiTech SU |