Download document () of 20
We make what matters work

FT1-RK

Eaton FlexiTech SU small & EW 12m viewing distance, recess kit, white RAL9003

General specifications

Product Name
Eaton emergency lighting recess kit
Catalog Number
FT1-RK
EAN
3660191809560
Product Length/Depth
266 mm
Product Height
38 mm
Product Width
115 mm
Product Weight
0.155 kg
Certifications
CE

Miscellaneous

Product branding
Eaton
Color
White
Compatibility
FlexiTech EC
FlexiTech EW
FlexiTech SU

Housing specs

Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.