Download document () of 20
We make what matters work

FT2-RK-B

Eaton FlexiTech SU medium & EW 20m viewing distance, metallic recess kit, black mat RAL9005

General specifications

Product Name
Eaton emergency lighting recess kit
Catalog Number
FT2-RK-B
EAN
3660191809614
Product Length/Depth
260 mm
Product Height
30 mm
Product Width
150 mm
Product Weight
0.326 kg
Compliances
CE marking

Miscellaneous

Product branding
Eaton
Color
Black
Compatibility
FlexiTech EW
FlexiTech SU

Housing specs

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.