Download document () of 20
We make what matters work

FT2-RKC

Eaton FlexiTech SE and ED 20m (ceiling position), recess kit for ceiling

General specifications

Product Name
Eaton emergency lighting recess kit
Catalog Number
FT2-RKC
EAN
3660191807481
Product Length/Depth
366 mm
Product Height
24 mm
Product Width
160 mm
Product Weight
0.15 kg
Certifications
CE marking

Miscellaneous

Product branding
Eaton
Color
White
Compatibility
FlexiTech ED
FlexiTech SE

Housing specs

Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.