Download document () of 20
We make what matters work

FT2EWEC-PICTO-RWR
Model code: FT2 EW_EC PIC,ISO7010-E017 Resc. Win. R

Eaton FlexiTech EW_EC_CW_CC 20m, Pictogram, ISO7010-E017, Rescue Window Right

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2EWEC-PICTO-RWR
EAN
3660191810856
Product Length/Depth
211 mm
Product Height
0.175 mm
Product Width
107.3 mm
Product Weight
0.003 kg
Certifications
CE
Model Code
FT2 EW_EC PIC,ISO7010-E017 Resc. Win. R

Miscellaneous

Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech CW
FlexiTech EC
FlexiTech EW
Direction
Right
Meaning pictogram
Escape route
Model
Insert sheet/plate
Number of sides
Single sided

Export product specification