Knowledge Search
Download document () of 20
We make what matters work

FT2L-RV1

Eaton Crouse-Hinds series Pauluhn FT LED marine interior, Red acrylic lens, 700 lumens, Aluminum, Ceiling mount, 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FT LED marine interior
Catalog Number
FT2L-RV1
UPC
786689649074
Product Length/Depth
23.75 in
Product Height
5.19 in
Product Width
23.88 in
Product Weight
13.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lumens
700
Light/lens color
Red
Lens material
Acrylic
Material
Aluminum
Mounting style
Ceiling
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz

Export product specification