Download document () of 20
We make what matters work

FT3-RK-B

Eaton FlexiTech SU large & EW 30m viewing distance, metallic recess kit, black mat RAL9005

General specifications

Product Name
Eaton emergency lighting recess kit
Catalog Number
FT3-RK-B
EAN
3660191809652
Product Length/Depth
387 mm
Product Height
45 mm
Product Width
209 mm
Product Weight
0.901 kg
Certifications
CE marking

Miscellaneous

Product branding
Eaton
Color
Black
Compatibility
FlexiTech EW
FlexiTech SU

Housing specs

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.