Download document () of 20

FT3-RK-DG

Eaton FlexiTech SU large & EW 30m viewing distance, metallic recess kit, dark grey 7015

General specifications

Product Name
Eaton emergency lighting recess kit
Catalog Number
FT3-RK-DG
EAN
3660191809669
Product Length/Depth
387 mm
Product Height
45 mm
Product Width
209 mm
Product Weight
0.901 kg
Certifications
CE marking

Product specifications

Color
Grey
Type Of Accessory
Other
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech EW
FlexiTech SU

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.