Knowledge Search
Download document () of 20
We make what matters work

FT4L-RV1

Eaton Crouse-Hinds series Pauluhn FT LED marine interior, Red acrylic lens, 1400 lumens, Aluminum, Ceiling mount, 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FT LED marine interior
Catalog Number
FT4L-RV1
UPC
786689649111
Product Length/Depth
47.75 in
Product Height
5.19 in
Product Width
23.88 in
Product Weight
25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lumens
1400
Light/lens color
Red
Lens material
Acrylic
Material
Aluminum
Mounting style
Ceiling
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz

Export product specification