Download document () of 20

FTS3SP BLE

Eaton B-Line series Flextray splice and splice kit, Steel, Black powdercoat, Splice plate

General specifications

Product Name
Eaton B-Line series Flextray splice and splice kit
Catalog Number
FTS3SP BLE
UPC
782051558760
Product Length/Depth
2.7 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
6.1 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Type
Splice plate
Finish
Flat black powder coat

Export product specification