Download document () of 20

FWH-1400A

Eaton Bussmann series FWH high speed fuse, 1400A, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-1400A
EAN
5027590020831
UPC
051712795890
Product Length/Depth
29 mm
Product Height
11 mm
Product Width
12 mm
Product Weight
5523 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Electrical data

Amperage Rating
1400 A
Voltage rating
500 Vac
Voltage type
AC
Interrupt rating
50 kAIC at 500 Vdc
200 kAIC at 1000 Vac
Class
Class aR
Pre arc (I2T)
200000
Clearing (I2T)
1000000
Watt losses
210 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.