Download document () of 20

FWP-30B

Eaton Bussmann series FWP high speed fuse, 1400 Vac (FWS 8-15A), 2100 Vac (FWS 2-6A), 1000 Vdc (FWL/FWS 2-30A), 30A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-30B
EAN
5027590500593
UPC
051712557832
Product Length/Depth
73 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
24.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Electrical data

Amperage Rating
30 A
Voltage rating
700 Vac, 700 Vdc (UL)
Voltage type
AC/DC
Interrupt rating
50 kAIC at 700 Vdc
200 kAIC Vac
200 kAIC at 300 Vdc
50 kAIC at 300 Vdc
Class
Class aR
Clearing (I2T)
450 at 700 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
14 x 51 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.