Eaton Crouse-Hinds series GHG26 safety switch, 40A, Three-pole, 2 x M40 / 2 x M25 entries, Glass-fibre reinforced polyester, 2 auxiliary contacts (1 NO, 1 x NC), 1 x safety interlock for electronics (1 x NO), 690 Vac
| Product Name |
Eaton's Crouse-Hinds series GHG26 safety switch
|
| Catalog Number |
GHG2630053R0001
|
| EAN |
4250217403019
|
| Product Length/Depth |
271 mm
|
| Product Height |
271 mm
|
| Product Width |
200 mm
|
| Product Weight |
4.3 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
IEC |
| Ingress protection (IP) ratings |
IP66
|
| Amperage Rating |
40A
|
| Configuration |
Three-pole
|
| Voltage rating |
690 Vac
|
| Entry size |
2 x M40 / 2 x M25
|
| Material |
Glass-fibre reinforced polyester
|
| Special features |
2 auxiliary contacts (1 NO, 1 x NC), 1 x safety interlock for electronics (1 x NO)
|