Knowledge Search
Download document () of 20

GHG5422200V0000

Eaton Crouse-Hinds series IEC 60309 hazardous area plug, 16A, 400 Hz, Polyamide, 2-pole, 24V

General specifications

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area plug
Catalog Number
GHG5422200V0000
EAN
4250217437922
Product Length/Depth
145 mm
Product Height
59 mm
Product Width
59 mm
Product Weight
0.35 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP54

Product specifications

Amperage Rating
16 A
Number of poles
2-pole
Voltage rating
24V
Frequency rating
400 Hz
Material
Polyamide

Export product specification