Photo is representative
Download
Eaton Crouse-Hinds series Ex-i cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M20, Short thread
| Product Name |
Eaton Crouse-Hinds series Ex-i cable gland
|
| Catalog Number |
GHG9601955R0103
|
| EAN |
4250217404139
|
| Product Length/Depth |
33 mm
|
| Product Height |
24 mm
|
| Product Width |
24 mm
|
| Product Weight |
0.01 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| Ingress protection (IP) ratings |
IP66
IP68 |
| Protection type |
Increased safety
|
| Cable type |
Non-armored
Non-armoured |
| Gland type |
Non-armoured
|
| Type |
Short thread
|
| Thread Size |
M20
|
| Thread type |
Metric
|
| Material |
Polyamide 6
|