Knowledge Search
Download document () of 20

GLL2C

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL2C
UPC
662276886230
Product Length/Depth
1.25 in
Product Height
0.69 in
Product Width
1.25 in
Product Weight
0.139 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
105°C
Lug material
Copper
Thread
Threaded
Trade size
3/4"
Lug size
#4-14 AWG
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.