Knowledge Search
Download document () of 20
We make what matters work

GRC2

Eaton Crouse-Hinds series ground clamp, 3/4" clamping range, Copper alloy, Ground rod for direct burial

General specifications

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
GRC2
UPC
662277040662
Product Weight
0.12 lb
Certifications
cUL Listed
UL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Copper alloy
Type
Ground rod for direct burial
Grounding conductor electrode clamping range
3/4"

Export product specification