Download document () of 20

GSIPBL

Eaton Bussmann series high speed trip indicator accessory, fuse-links GSA GSD low ratings, With Indicator,

General specifications

Product Name
Eaton Bussmann series high speed trip indicator accessory
Catalog Number
GSIPBL
EAN
5996516027585
UPC
051712392334
Product Length/Depth
114 mm
Product Height
10 mm
Product Width
114 mm
Product Weight
13 g
Compliances
CE Marked
Certifications
UL Recognized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.