Knowledge Search
Download document () of 20

GUB MP03

Eaton Crouse-Hinds series GUB mounting plate kit, Sheet steel, Includes hardware and mounting plate, Used with GUB03 series junction boxes

General specifications

Product Name
Eaton Crouse-Hinds series GUB mounting plate kit
Catalog Number
GUB MP03
UPC
782274514345
Product Length/Depth
9 in
Product Height
8 in
Product Width
0.25 in
Product Weight
2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Sheet steel
Special features
Includes hardware and mounting plate
Used with
GUB03 series junction boxes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.