Download document () of 20
We make what matters work

HB1840-2R5606-R

Eaton HB supercapacitor, 2.5 V, 60 F, 0.025 Ω, CYLINDRICAL

General specifications

Product Name
Eaton HB cylindrical cell supercapacitor
Catalog Number
HB1840-2R5606-R
UPC
051712274579
Product Height
42 mm
Product Weight
15.36 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
18 x 42 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.025 Ω
Operating temperature range
-25 °C to +70 °C
Series
HB
Max voltage
2.5 V
Capacitance
60 F
Leakage
47 µA
Thermal resistance
26 °C/W
Energy
187.5 J
Power
30 W
Peak current (1 sec)
30 A
Continuous current (15 °C rise)
4.8 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification