Photo is representative
Download
Eaton HC8 inductor, 9.77 uH, 5.2 A Irms, 9.2 A ISAT, 44 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 800 qty.
Product Name |
Eaton HC8 inductor
|
Catalog Number |
HC8-100-R
|
EAN |
5027590226615
|
UPC |
051712897228
|
Product Length/Depth |
0.429 in
|
Product Height |
0.157 in
|
Product Width |
0.409 in
|
Product Weight |
0.01 lb
|
Compliances |
RoHS Compliant
|
Type |
Inductor
|
Mounting |
SMT
|
IRMS |
5.2 A
|
ISAT |
9.2 A
|
Package Quantity |
800
|
Material |
Iron powder
|
Frequency rating |
1 kHz to 500 kHz
|
Contact configuration |
Two-pin
|
Temperature rating |
-40 to 155 °C
|
Resistance |
44 mΩ
|
Series |
HC8
|