Download document () of 20
We make what matters work

HC9-100-R

Eaton HC9 inductor, 10.9 uH, 8.5 A Irms, 12.5 A ISAT, 14 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 450 qty.

General specifications

Product Name
Eaton HC9 inductor
Catalog Number
HC9-100-R
EAN
5027590216258
UPC
051712824026
Product Length/Depth
0.555 in
Product Height
0.295 in
Product Width
0.516 in
Product Weight
0.013 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
8.5 A
ISAT
12.5 A
Package Quantity
450
Material
Iron powder
Frequency rating
1 kHz to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
14 mΩ
Series
HC9

Export product specification