Eaton HCF1305 inductor, 3.3 uH, 13.2 A Irms, 12.5 A ISAT, 4.1 mΩ resistance, SMT mounting, Ferrite, 3-pins, 600 qty.
| Product Name |
Eaton HCF1305 inductor
|
| Catalog Number |
HCF1305-3R3-R
|
| UPC |
051712823937
|
| Product Length/Depth |
0.492 in
|
| Product Height |
0.236 in
|
| Product Width |
0.492 in
|
| Product Weight |
0.007 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
13.2 A
|
| ISAT |
12.5 A
|
| Package Quantity |
600
|
| Material |
Ferrite
|
| Frequency rating |
100 kHz to 1 MHz
|
| Contact configuration |
Three-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
4.1 mΩ
|
| Series |
HCF1305
|
Support from Eaton
Technical support