Download document () of 20
We make what matters work

HCM0703-8R2-R

Eaton HCM0703 inductor, 8.2uH, 4A Irms, 7.5A ISAT, 68 mOhm resistance, SMT mounting, Iron Powder, 2-pins, 1500 qty.

General specifications

Product Name
Eaton HCM0703 inductor
Catalog Number
HCM0703-8R2-R
UPC
051712544924
Product Length/Depth
7.4 mm
Product Height
3 mm
Product Width
7 mm
Product Weight
0.78 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4 A
ISAT
7.5 A
Package Quantity
1500
Material
Iron powder
Automotive grade
No
Frequency rating
Up to 5 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
68 mΩ
Size
7.4x6.8x3.0mm
Terminals
2 Pins
Series
HCM0703

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us