Download document () of 20
We make what matters work

HCM0703V2-150-R

IND MP 15uH 4A 2 PADS SMT, 150-R

General specifications

Product Name
Eaton HCM0703V2 inductor
Catalog Number
HCM0703V2-150-R
UPC
051712009706
Product Length/Depth
7 mm
Product Height
2.8 mm
Product Width
6.6 mm
Product Weight
0.6 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.6 A
ISAT
3.6 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
No
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
110 mΩ
Size
7.3x5.4x3.0mm
Terminals
2 Pads
Series
HCM0703V2

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us