Download document () of 20
We make what matters work

HCMA1104-100-R

Eaton HCMA1104 inductor, 10 uH, 7.5 A Irms, 8.5 A ISAT, 30 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 850 qty.

General specifications

Product Name
Eaton HCMA1104 inductor
Catalog Number
HCMA1104-100-R
UPC
051712514422
Product Length/Depth
11.5 mm
Product Height
4 mm
Product Width
10.3 mm
Product Weight
2.45 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
7.5 A
ISAT
8.5 A
Package Quantity
850
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 5 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
30 mΩ
Size
11.5x10.3x4.0 mm
Terminals
2 Pads
Series
HCMA1104

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us