Download document () of 20
We make what matters work

HCV1605R1-R500-R

Eaton HCV1605 inductor, 0.5 uH, 20 A Irms, 45 A ISAT, 1.98 mΩ resistance, SMT mounting, Ferrite, 3-pins, 500 qty.

General specifications

Product Name
Eaton HCV1605 inductor
Catalog Number
HCV1605R1-R500-R
UPC
051712694612
Product Length/Depth
15.5 mm
Product Height
4.98 mm
Product Width
14 mm
Product Weight
3.57 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
20 A
ISAT
45 A
Package Quantity
500
Material
Ferrite
Contact configuration
Three-pin
Temperature rating
-55 to 125 °C
Resistance
1.98 mΩ
Series
HCV1605

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us