Knowledge Search
Download document () of 20

HPAB42574HR

Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,3/4",(2) NPT hubs,50/60 Hz,4 ft lamp,Acrylic lens,T5HO mini bi-pin,Aluminum,2-lamp,High reflectance reflector,Through feed,Bolted door,120-277 Vac,54W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture
Catalog Number
HPAB42574HR
UPC
662276625204
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
34 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Bolted door
Material
Aluminum
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
3/4"
Entry type
(2) NPT hubs
Wattage
54W
Lens material
Acrylic
Special features
High reflectance reflector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Email:  EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100