Download document () of 20
We make what matters work

HSH1235-3R8307-R

Eaton Supercapacitor, HSH family, 1235 3.8V 300F 0.1Ohm

General specifications

Product Name
Eaton HSH high density hybrid cell supercapacitor
Catalog Number
HSH1235-3R8307-R
UPC
197162073499
Product Height
35 mm
Product Weight
9 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
12 x 35 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.1 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSH
Max voltage
3.8 V
Capacitance
300 F
Leakage
30 µA
Power
36.1 W
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
1.5 A
Maximum discharge current
10 A

Export product specification